IESNA:LM-63-2002
[TEST]P1642293
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-727-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10082.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1710.8 1839.2 1876.8 1908.9 1914.5 1908.0 1916.3 1945.6 1988.8 2067.6 2172.2 2297.0 2431.8 2562.1 2683.2 
2805.2 2906.1 2986.8 3079.5 3193.2 3318.9 3464.7 3650.0 3855.5 4091.3 4304.1 4525.2 4607.7 4097.7 3116.1 
1743.8 589.8 349.5 104.6 0.0 0.0 0.0 
1710.8 1845.7 1884.2 1910.8 1913.5 1908.0 1919.0 1948.4 1996.1 2072.2 2178.6 2304.3 2438.2 2561.2 2683.2 
2798.8 2903.3 2993.2 3080.4 3182.2 3298.7 3445.5 3630.8 3828.9 4067.4 4293.1 4546.3 4669.2 4213.3 3251.0 
1889.7 638.5 367.8 123.8 0.0 0.0 0.0 
1710.8 1844.7 1878.7 1907.1 1915.4 1920.0 1942.0 1985.1 2042.9 2122.7 2229.1 2353.8 2482.3 2603.4 2718.0 
2831.8 2941.9 3042.8 3149.2 3259.2 3385.8 3544.5 3735.3 3973.8 4268.3 4542.6 4916.8 5163.6 4930.6 4108.7 
3060.2 1423.7 530.2 292.6 62.4 0.0 0.0 
1710.8 1847.5 1875.9 1900.7 1916.3 1933.7 1967.7 2023.6 2092.4 2175.0 2279.5 2397.9 2521.7 2635.5 2750.1 
2867.6 2988.6 3117.1 3262.9 3418.9 3603.2 3815.1 4069.2 4390.3 4772.8 5178.3 5645.2 6067.2 6091.0 4987.5 
3755.5 2323.6 1156.7 429.3 133.0 0.0 0.0 
1710.8 1841.1 1864.0 1883.3 1905.3 1933.7 1975.9 2033.7 2101.6 2179.6 2267.6 2366.7 2480.4 2593.3 2719.9 
2864.8 3025.3 3209.7 3410.6 3632.6 3881.2 4179.3 4531.6 4971.0 5478.3 5961.7 6447.9 6831.3 6990.0 6286.4 
4220.6 2785.9 1465.9 574.2 150.4 0.0 0.0 
1710.8 1831.0 1853.0 1868.6 1892.4 1927.3 1969.5 2026.4 2092.4 2164.9 2245.6 2341.0 2450.2 2569.4 2707.0 
2865.7 3054.7 3269.3 3505.1 3772.0 4055.5 4391.2 4806.8 5257.2 5743.4 6185.5 6598.3 6948.7 7101.9 6541.4 
4453.6 2576.8 1215.5 357.8 58.7 0.0 0.0 
1710.8 1829.1 1850.2 1858.5 1884.2 1919.0 1965.8 2019.0 2077.7 2142.9 2215.3 2307.1 2409.8 2532.7 2673.1 
2846.5 3042.8 3277.6 3538.1 3830.7 4174.7 4544.4 4967.3 5420.5 5846.1 6213.9 6549.7 6863.4 6897.3 6191.9 
4325.2 2181.4 959.5 302.7 58.7 0.9 0.0 
1710.8 1815.4 1835.6 1838.3 1856.7 1894.3 1940.1 1993.3 2042.0 2093.3 2159.4 2237.3 2338.3 2460.3 2615.3 
2818.9 3052.8 3318.9 3644.5 3963.8 4369.2 4740.7 5132.4 5501.2 5813.1 6069.9 6324.9 6452.4 6109.4 4977.4 
3193.2 1586.1 586.2 334.8 189.9 4.6 0.0 
1710.8 1790.6 1807.1 1804.4 1813.5 1843.8 1887.8 1937.4 1986.0 2034.6 2092.4 2169.5 2269.5 2405.2 2584.1 
2820.8 3110.6 3467.5 3855.5 4290.3 4721.5 5091.1 5435.1 5696.6 5911.2 6069.0 6132.3 5869.0 4893.0 3153.8 
1397.1 513.7 261.4 135.8 24.8 2.8 0.0 
1710.8 1759.4 1764.9 1762.2 1768.6 1790.6 1829.1 1873.2 1920.9 1971.3 2031.0 2113.5 2227.3 2386.9 2606.1 
2898.7 3256.5 3693.1 4146.3 4588.4 4951.7 5228.7 5433.3 5592.0 5685.6 5687.4 5462.7 4706.8 3118.0 1365.9 
356.8 135.8 72.5 39.4 16.5 3.7 0.0 
1710.8 1724.6 1704.4 1692.5 1693.4 1711.7 1744.7 1782.4 1818.1 1858.5 1909.9 1975.9 2069.5 2208.9 2395.1 
2651.1 2978.5 3348.2 3753.7 4083.9 4329.8 4476.5 4582.9 4654.5 4629.7 4462.8 3969.3 3022.6 1655.8 555.9 166.0 
88.1 61.5 51.4 37.6 8.3 0.0 
1710.8 1699.8 1665.9 1636.5 1623.7 1630.1 1648.4 1669.5 1690.6 1716.3 1747.5 1792.4 1857.6 1954.8 2090.6 
2289.6 2532.7 2842.8 3165.7 3413.4 3590.4 3677.5 3717.0 3701.4 3585.8 3336.3 2825.4 2031.0 1021.0 346.7 118.3 
77.1 63.3 54.1 36.7 10.1 0.0 
1710.8 1667.7 1615.4 1568.6 1538.3 1522.8 1519.1 1520.0 1520.0 1520.0 1520.9 1528.3 1546.6 1578.7 1637.4 
1732.8 1856.7 2008.0 2164.0 2261.2 2275.9 2209.8 2085.1 1900.7 1642.0 1320.9 933.8 567.8 268.8 114.7 60.5 40.4 
22.0 13.8 7.3 2.8 0.0 
1710.8 1630.1 1538.3 1448.5 1368.6 1300.8 1240.2 1177.8 1106.3 1026.5 938.4 841.2 732.0 619.2 509.1 403.6 313.7 
247.7 204.6 178.9 159.6 144.0 129.3 116.5 103.7 90.8 78.0 66.0 52.3 39.4 27.5 19.3 12.8 7.3 5.5 3.7 0.0 
1710.8 1594.3 1460.4 1320.9 1185.2 1052.2 916.4 778.8 639.4 510.0 399.0 311.0 256.9 230.2 213.7 197.2 184.4 170.6 
157.8 144.0 131.2 119.3 109.2 99.1 89.0 77.1 65.1 56.0 45.9 35.8 25.7 17.4 11.9 8.3 6.4 4.6 0.0 
1710.8 1560.4 1381.5 1194.4 990.7 799.9 617.4 468.8 352.3 282.5 256.9 242.2 228.4 215.6 199.1 185.3 172.5 160.5 
149.5 137.6 127.5 116.5 105.5 94.5 83.5 73.4 63.3 54.1 45.9 37.6 27.5 21.1 15.6 11.0 7.3 4.6 0.0 
1710.8 1516.3 1307.2 1066.8 819.2 599.9 419.2 311.0 268.8 255.0 243.1 232.1 220.2 207.3 190.8 178.9 166.0 154.1 
144.0 133.0 122.9 111.9 100.0 88.1 76.1 66.0 56.0 47.7 39.4 33.9 27.5 21.1 15.6 11.9 9.2 6.4 0.0 
1710.8 1495.2 1240.2 963.2 672.4 459.6 317.4 271.5 258.7 246.8 236.7 226.6 214.7 200.9 187.1 174.3 161.4 150.4 
139.4 127.5 114.7 101.8 89.0 76.1 64.2 55.0 45.9 38.5 33.0 28.4 24.8 21.1 17.4 14.7 11.9 9.2 0.0 
1710.8 1469.6 1195.3 882.5 583.4 376.1 283.5 265.1 254.1 244.0 233.9 223.8 212.8 199.1 186.2 172.5 158.7 144.9 132.1 
118.3 103.7 89.9 76.1 62.4 51.4 42.2 34.9 30.3 27.5 25.7 24.8 22.9 21.1 17.4 14.7 11.0 0.0 
1710.8 1447.5 1154.9 820.1 520.1 331.2 274.3 262.4 251.3 241.3 231.2 221.1 210.1 196.3 182.5 168.8 154.1 138.5 122.9 
107.3 91.7 77.1 63.3 52.3 42.2 34.9 30.3 27.5 26.6 25.7 25.7 24.8 22.9 20.2 16.5 12.8 0.0 
1710.8 1435.6 1133.8 794.4 488.9 312.8 272.4 260.5 250.4 240.3 229.3 218.3 207.3 193.6 179.8 166.0 150.4 133.0 116.5 
100.0 84.4 69.7 56.9 45.9 37.6 32.1 28.4 26.6 25.7 25.7 25.7 24.8 22.9 21.1 18.3 13.8 0.0 
1710.8 1442.0 1138.4 789.8 494.4 308.2 272.4 261.4 250.4 239.4 229.3 218.3 206.4 192.6 179.8 165.1 148.6 132.1 114.7 
98.2 82.6 67.9 55.0 44.9 36.7 31.2 27.5 26.6 25.7 25.7 25.7 24.8 22.9 21.1 18.3 13.8 0.0 
